(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Elevator Bucket Raiket Shortcut

Elevator Bucket Raiket Shortcut

[Features]
· Lightweight - approximately 1/2 to 1/7 weight of iron bucket.
· Because the surface is soft and light, the number of belt plies is low, and the life of the belt is long and economical.
· Stability as there is no adhesion of powder, so the capacity can be kept constant, with stable transportation capacity.
· · Easy installation: There is no corner edge, and lightweight making installation work easy.
· · Hygienic · It is hygienic and harmless to the human body.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SC-112I-BK
SC-125I-BK
SC-150I-BK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
D
(mm)

SGD 4.06

1 Piece(s) 9 Day(s) or more 1127546

SGD 4.68

1 Piece(s) 9 Day(s) or more 1258445

SGD 8.02

1 Piece(s) 9 Day(s) or more 15110155

Loading...

  1. 1

Basic Information

Style Shortcut Pore back Convex A´(mm) -
Color Black Operating Temperature Min(℃) -20 Operating Temperature Max(℃) 60

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)