(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Sinking Half Round Shackle

Part Number

Configured Part Number is shown.

Part Number
RC-5
RC-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCode No. Wire diameter D
(mm)
Reference Applied Load
(kgf)
Inside Diameter Length L
(mm)

SGD 5.21

1 Piece(s) 7 Day(s) 22559021

SGD 6.16

1 Piece(s) 11 Day(s) 226612025

Loading...

  1. 1

Basic Information

Type Shackle Material Stainless SUS304

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)