(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Square Head Shackle (SUS304)

Square Head Shackle (SUS304)

[Features]·U-shaped connecting fitting to be connected to the tip of ropes, wires, etc. Materials: stainless steel SUS304

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
QS-4
QS-5
QS-6
QS-7
QS-8
QS-9
QS-10
QS-12
QS-13
QS-16
QS-19
QS-22
QS-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCode No. Wire diameter D
(mm)
Reference Applied Load
(kgf)
Inside Diameter Length L
(mm)

SGD 3.90

1 Piece(s) 11 Day(s) 66645016

SGD 4.60

1 Piece(s) 9 Day(s) 57159020

SGD 6.42

1 Piece(s) 11 Day(s) 572617024

SGD 7.73

1 Piece(s) 11 Day(s) 230720028

SGD 6.80

1 Piece(s) 10 Day(s) 231825032

SGD 9.35

1 Piece(s) 11 Day(s) 232930036

SGD 11.83

1 Piece(s) 11 Day(s) 2331035040

SGD 12.60

1 Piece(s) 11 Day(s) 2341242048

SGD 18.88

1 Piece(s) 11 Day(s) 2351350052

SGD 34.50

1 Piece(s) 10 Day(s) 236-80064

SGD 54.40

1 Piece(s) 10 Day(s) 237-100076

SGD 103.20

1 Piece(s) 10 Day(s) 1125-150085

SGD 120.60

1 Piece(s) 10 Day(s) 1283-2000100

Loading...

  1. 1

Basic Information

Type Shackle Material Stainless SUS304

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)