(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Large Half -Circle Shackle

Large Half -Circle Shackle

U-shaped coupling fitting to be connected to the tip of the rope, wire.

[Features]
· Compared with conventional shackle, length and width are about twice as large

PDF

Japanese Only

Part Number
RSB-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 11.69

1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Type Shackle Code No. 1630 Material Stainless SUS304
Wire diameter D(mm) 8 Reference Applied Load(kgf) 150 Inside Diameter Length L(mm) 66.5

Please check the type/dimensions/specifications of the part RSB-8 in the Large Half -Circle Shackle series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)