(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Nylon Pulley

Nylon Pulley

[Features]·Pulley for a lightweight rope. ·Nylon pulley (hook/eye). Material: stainless steel SUS304, wire diameter D (mm): 6, length L (mm): 115

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PB-65H

Part Number
PB-65H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 14.74

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Grooved wheels, Slider Code No. 1338 Material Stainless SUS304
Wire diameter D(mm) 6 Length L(mm) 115

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)