(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Diamond Eye

Part Number

Configured Part Number is shown.

Part Number
DI-5
DI-6
DI-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCode No. Wire diameter D
(mm)
Reference Applied Load
(kgf)

SGD 9.20

1 Piece(s) 7 Day(s) 045515

SGD 11.25

1 Piece(s) 7 Day(s) 046620

SGD 14.62

1 Piece(s) 11 Day(s) 047830

Loading...

  1. 1

Basic Information

Type Metal Fittings and Eye plate With Washer Material Stainless SUS304

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)