(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Snap Hook Type DA

Snap Hook Type DA

[Features]
· Used as terminal fittings for chain, etc.
· The part for inserting the hook and the chain rope is divided.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
DA-5
DA-6
DA-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCode No. Wire diameter D
(mm)
Length L
(mm)
Reference Applied Load
(kgf)

SGD 9.10

1 Piece(s) 11 Day(s) 5335.56520

SGD 11.91

1 Piece(s) 11 Day(s) 10677430

SGD 13.53

1 Piece(s) 11 Day(s) 53488660

Loading...

  1. 1

Basic Information

Carabiner/snap hook details No Lock Type Carabiner Snap Hook Material Stainless SUS304

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)