(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Snap Hook Type B

Snap Hook Type B

Snap hooks are simple spring hooks with many types available.
[Features]
·A versatile mounting bracket.
·Many types of snap hooks are available and can be used according to the application.
·A simple spring hook.
·Materials: Stainless steel SUS304.
[Applications]
·Optimal as a metal fitting for joining rings, chains, ropes, etc. attached to a wall surface.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
B-4
B-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCode No. Wire diameter D
(mm)
Length L
(mm)
Reference Applied Load
(kgf)

SGD 5.83

1 Piece(s) 7 Day(s) 80144530

SGD 10.95

1 Piece(s) 9 Day(s) 099880120

Loading...

  1. 1

Basic Information

Carabiner/snap hook details No Lock Type Carabiner Snap Hook Material Stainless SUS304

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)