(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Lock, Ultra-Differential Key

Lock, Ultra-Differential Key

Hood is attached to the vine part.

[Features]
· As the hood is attached to the vine part, the crime prevention effects are improved

Part Number

Configured Part Number is shown.

UDK-30

Features

●Since the blade is attached to the part of the shackle, exposure of the shackle is small, structured to be difficult to cut with the clipper.

Usage

●For the key to large doors, warehouses, and garages.

Specification

●With 3 keys

Materials

●Main Body/Shackle: Stainless Steel(SUS304) 
●Key: Brass
Part Number
UDK-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 57.40

1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Types Padlock Types Main Body Material Stainless Steel
Length L 50 Width W 30 Qty. 1

Please check the type/dimensions/specifications of the part UDK-30 in the Lock, Ultra-Differential Key series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)