(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Stainless steel (SUS304) U bolt

Stainless steel (SUS304) U bolt

A simple piping support that can be attached to a pillar or the like to connect chains, ropes, etc.
[Features]
·A simple U-shaped bolt.
·A standard U-bolt. Eyebolts larger than normal can also be created.
·An item that can be attached to a pillar or the like to connect chains, ropes, etc.
·Materials: Stainless steel SUS304.
[Applications]
·Convenient as a fixing bracket to walls, floors, and the ground.
* This product is sold in units of one.

(i)Caution

  • This product can be purchased in single unit increments.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
U-101165
U-80634
U-80835
U-80850
U-81035
U-81040
U-81135
UC-80932
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMain Applicable Pipe O.D.
(mm)
Twist Diameter
(M Screw)
Working Load
(kgf)
Length L
(mm)
Code No. Length L1
(mm)
Length L2
(mm)

SGD 24.60

1 Piece(s) 10 Day(s) 50~Less than 6010150110121010065

SGD 12.40

1 Piece(s) 16 Day(s) 20~Less than 3088060139250-

SGD 13.00

1 Piece(s) 10 Day(s) 20~Less than 3088080120670-

SGD 20.70

1 Piece(s) 10 Day(s) 40~Less than 5088080120770-

SGD 14.30

1 Piece(s) 10 Day(s) 20~Less than 30880100120890-

SGD 16.90

1 Piece(s) 12 Day(s) 30~Less than 4088010012099050

SGD 15.60

1 Piece(s) 10 Day(s) 20~Less than 30880115139310579

SGD 13.00

1 Piece(s) 10 Day(s) 20~Less than 3088094158187-

Loading...

  1. 1

Basic Information

Type U Shaped Metal Fittings Material Stainless SUS304 Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)