(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

O-Type Hook (for Rope)

Part Number

Configured Part Number is shown.

MO-6R

Part Number
MO-6R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 8.76

1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Carabiner/snap hook details No Lock Type Carabiner Snap Hook Code No. 2056
Material Stainless SUS304 Wire diameter D(mm) 6 Reference Applied Load(kgf) 20
Inside Diameter Length L(mm) 52

Please check the type/dimensions/specifications of the part MO-6R in the O-Type Hook (for Rope) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)