(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Quick Coupling, AL TYPE20, Socket SF

Quick Coupling, AL TYPE20, Socket SF

Socket SF with excellent socket/plug compatibility. (Female thread type)
[Features]
・ AL type 20 type socket female thread type. It can be used in combination with 20 type plug
・ The female thread type is attached to the machine, etc., whose mating end of connecting part is male thread
・ Single valve, nitrile rubber
・ It is widely used for connecting air piping and air tools in factories.
・ The main steel parts are hardened, so it has excellent durability and abrasion resistance.
・ It has an excellent versatility with a wide variety of body materials, sizes, and attaching shapes
・ The socket side has a built-in valve that automatically opens and closes when attached or detached.

PDF

Japanese Only

Specification

●SPQ(piece):10
●Working Temperature Range: -20 to 80°C
●One-way Opening/Closing Type

Materials

●Seal Rubber: Nitrile Rubber(NBR)
Part Number
CAL21SF
CAL22SF
CAL22SF2
CAL22SF3
CAL23SF
CAL23SF2
CAL23SF3
CAL24SF
CAL24SF2
CAL24SF3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBody Material Applicable Fluid Max. Operating Pressure
(MPa)
Connection Shape T

SGD 8.73

1 Piece(s) 6 Day(s) or more [Steel] Steel (chrome plating)Air / Oil0~1.5Rc1/8"

SGD 8.33

1 Piece(s) 8 Day(s) [Steel] Steel (chrome plating)Air / Oil0~1.5Rc1/4"

SGD 17.42

1 Piece(s) 8 Day(s) BrassWater / Air0~1.0Rc1/4"

SGD 42.22

1 Piece(s) 8 Day(s) Stainless Steel (SUS304)Water / Air0~1.5Rc1/4"

SGD 8.33

1 Piece(s) 8 Day(s) [Steel] Steel (chrome plating)Air / Oil0~1.5Rc3/8"

SGD 18.33

1 Piece(s) 8 Day(s) BrassWater / Air0~1.0Rc3/8"

SGD 42.33

1 Piece(s) 4 Day(s) or more Stainless Steel (SUS304)Water / Air0~1.5Rc3/8"

SGD 10.72

1 Piece(s) 8 Day(s) [Steel] Steel (chrome plating)Air / Oil0~1.5Rc1/2"

SGD 22.10

1 Piece(s) 8 Day(s) BrassWater / Air0~1.0Rc1/2"

SGD 49.64

1 Piece(s) 8 Day(s) Stainless Steel (SUS304)Water / Air0~1.5Rc1/2"

Loading...

  1. 1

Basic Information

Mount Type Female Thread Male/Female Socket Type Standard
Valve Structure Single Passage Opening Closing Type Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::+80

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)