(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Quick Coupling, AL TYPE10, Plug PH

Quick Coupling, AL TYPE10, Plug PH

Lightweight design and superior operability complete with auto open/close valve and single-touch connection. Suitable for connection of hand tools at hand.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CAL12PH

Part Number
CAL12PH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 4.04

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Mount Type Hose nipple Male/Female Plug Body Material Steel (chrome plating)
Applicable Fluid Air Type Standard Valve Structure Single Passage Opening Closing Type
Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::+80 Max. Operating Pressure(MPa) 0::1.0
Applicable Hose 1/4"

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)