Buffer Spring Caster III SAJ-DSPR

Buffer Spring Caster III SAJ-DSPR

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

PDF

Part Number

Configured Part Number is shown.

SAJ-DSPR-150PU

 
Part Number
SAJ-DSPR-150PU
Part NumberVolume DiscountDays to ShipApplication
8 Day(s) or more Streamlining of Logistics, Hand Truck

Loading...

  1. 1

Basic Information

Caster Type With buffer / Plug Style Mounting Height H(mm) 196~176 Properties Quiet
Load Range(daN) 35.01~80.00 Stopper (Detail) No Allowable Load(daN) 49
Wheel Material Polyurethane Wheel Characteristics No Fitting Material Cast Aluminum
Applicable pipe diameter(Ø) 19 Wheel Diameter(Ø) 150 Rim Width(mm) 35
Specifications Integrated Wheel (Towing: Low-speed 4 km/h or slower) Detailed Wheel Specifications (Core: Polypropylene) Wheel color Silver
Floor Protection With floor protection Wheel locality Taiwanese Eccentricity(mm) 50~66
Bearing Radial ball bearings

Please check the type/dimensions/specifications of the part SAJ-DSPR-150PU in the Buffer Spring Caster III SAJ-DSPR series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)