Adapter for 34P (with 30° Male Seat) 010

Adapter for 34P (with 30° Male Seat) 010

[Features]
· An adapter for 34PW with superior moisture barrier properties, chemical resistance, and anti-fouling properties.
· Uses material that passes US FDA standards and standard test criteria from the Ministry of Health, Labor and Welfare Notification No. 20

Part Number

Configured Part Number is shown.

Part Number
010-04-04-PW
010-06-06-PW
010-08-08-PW
010-12-12-PW
010-16-16-PW
Part NumberVolume DiscountDays to ShipNominal of connection screw Nominal of connection screw, The second mouthful Minimum Internal Diameter
(φD)
13 Day(s) or more 1/41/45.5
13 Day(s) or more 3/83/88.0
13 Day(s) or more 1/21/211.0
13 Day(s) or more 3/43/416.0
13 Day(s) or more 1122.0

Loading...

  1. 1

Basic Information

Type Adapter Shape Straight Type Connection Type Male thread x male thread
Types of connection G (PF) 30° with a Male Sheet Connection Type Second R(PT) Material SUS316

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)