(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Swage Type Parallel Pipe Female Thread Union Bend Fitting (with 30° Female Sheet) AE45

Swage Type Parallel Pipe Female Thread Union Bend Fitting (with 30° Female Sheet) AE45

[Features]
· Fitting used by swaging to a hose.
· Anyone can easily perform swaging with the hose (assembly) using the dedicated manual assembly tool and hydraulic assembly machine.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AE45-G-06

Part Number
AE45-G-06
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 35.50

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Type Adapter Shape 45° Bend Connection Type Female Screw x Other
Types of connection G (PF) 30° with a Female Sheet Connection Type Second Swayze Material Steel
Nominal of connection screw 3/8 Applicable Hose I.D.(mm) 9.5~9.8 Applicable Hose O.D.(mm) 16.0~16.4
Minimum Internal Diameter(φD) 5.6 N3130, 3130, 3000, and 3700 hoses Applicable

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)