(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Toggler WF【4 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
WF-231
WF-233
WF-235
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipAccessory

SGD 3.63

4 Pieces Per Package

1 Pack(s) 5 Day(s) or more Four lamp white included

SGD 3.63

4 Pieces Per Package

1 Pack(s) 5 Day(s) or more Four lamp white included

SGD 3.63

4 Pieces Per Package

1 Pack(s) 5 Day(s) or more with 4 Heaton

Loading...

  1. 1

Basic Information

Type Other gypsum board screws Material Resin Thread Dia.(mm) 3.5~6
Applicable Plate Thickness(mm) 9~11

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)