T Hinge BH【2 Pieces Per Package】

Part Number

Configured Part Number is shown.

BH-323

Part Number
BH-323
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

5 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Type Special Forms Length(mm) 115 Operating Environment Standard
Material Iron Additional Function No Size a(mm) 153
Size b(mm) 100 Size c(mm) 42 Size d(mm) 115
Size e(mm) 60 Size f(mm) 6 Size g(mm) 113
Size h(mm) 60

Please check the type/dimensions/specifications of the part BH-323 in the T Hinge BH series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)