Rope Stretch Pole (Eye Bolt Type) BK

Part Number

Configured Part Number is shown.

Part Number
BK-208
BK-209
BK-210
BK-211
Part NumberVolume DiscountDays to ShipSize (axb)
(mm)
Size (cφ×d)
(mm)
3 Day(s) or more 125×37 / mig000000001824319×100 / mig00000000182432
4 Day(s) or more 175×37 / mig000000001824339×150 / mig00000000182434
4 Day(s) or more 225×37 / mig000000001824359×200 / mig00000000182436
4 Day(s) or more 275×37 / mig000000001824379×250 / mig00000000182438

Loading...

  1. 1

Basic Information

Material Iron Finish Bright Chromate Plating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)