J Hook Mini with Plaster Nail WF【2 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
WF-145
WF-148
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipColor

2 Pieces Per Package

7 Day(s) or more White

2 Pieces Per Package

4 Day(s) or more Plating

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Iron Mounting Method Nails
Size (axbxc)(mm) 22×6×4.5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)