Bush Latch VB

Part Number

Configured Part Number is shown.

Part Number
VB-020
VB-021
VB-022
VB-023
Part NumberVolume DiscountDays to ShipSize a
(mm)
Size b
(mm)
Size d
(mm)
5 Day(s) or more 383615
4 Day(s) or more 304116
5 Day(s) or more 306716
5 Day(s) or more 454213

Loading...

  1. 1

Basic Information

Material ABS resin (Main body) Iron (Plate) Size c(mm) 3

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)