(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Slide Bar Latch BH

Slide Bar Latch BH

Slide Latch BH.
This equipment is suitable for locking doors and tooling cabinet. it has a bending steel rod for locking and unlocking,
lightweight and convenient for gripping ,moreover, this equipment come up with a hole for using with a keylock
[Features]
• It has 2 components: a bending steel rod and a latch holder
• Easy and convenient for installation
•Accessories
Wood screw pan head #10 x 1" (2 pcs)
Square root round head bolt 1/4" x 2.5" (2 pcs)
• Dimension (W x L): 61 x 105 mm.
• Material: Iron (Black color)
[Applications]
Suitable for locking wooden door

Part Number

Configured Part Number is shown.

BH-305

Part Number
BH-305
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 27.00

1 Piece(s) 18 Day(s)

Loading...

  1. 1

Basic Information

Material Iron Finish Baked Paint Finish Size a(mm) 58
Size b(mm) 61 Size c(mm) 105 Size d(mm) 58
Size e(mm) 69 Size f(mm) 45 Size g(mm) 7

Please check the type/dimensions/specifications of the part BH-305 in the Slide Bar Latch BH series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)