(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Identical Key Cylinder Lock, VA【2-3 Pieces Per Package】

Identical Key Cylinder Lock, VA

[Features]·Duration time: 20 hours. ·Average temperature: 54°C . ·Size: W135 × D100mm

Part Number

Configured Part Number is shown.

Part Number
VA-027
VA-033
VA-034
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipHanging Part Material Size a
(mm)
Size b
(mm)
Size c
(mm)
Size d
(mm)
Locking Method Numbers of Pkg.

SGD 17.42

2 Pieces Per Package

1 Pack(s) 15 Day(s) Iron253.91413.9Single2

SGD 30.28

2 Pieces Per Package

1 Pack(s) 15 Day(s) Steel406.322.822.3Double2

SGD 45.67

3 Pieces Per Package

1 Pack(s) 15 Day(s) Steel406.322.822.3Double3

Loading...

  1. 1

Basic Information

Types Padlock Material Brass

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)