(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CAPORI Metal, Hydraulic Pipe Bender

CAPORI Metal, Hydraulic Pipe Bender

Pipe bender for easily bending Capori metal pipes.
[Features]
・ Tools for construction of Capori metal pipes
・ It can hydraulically bend the Capori metal pipe easily
・ Compatible pipe nominal diameter: 13 mm
・ Pipe nominal diameter: 13 mm (ø16 [diameter: 16 mm])
・ Bending radius: 50 mm
[Applications]
・ It is ideal for piping Capori metal pipes

PDF

Japanese Only

Part Number

Configured Part Number is shown.

OSC-064

 
Part Number
OSC-064
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 926.68

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Type Tool Applicable Resin Pipe Nominal Diameter Carbon polymer metal pipe 13 Number of Sales Unit 1

Frequently asked question (FAQ)

Question: What pipes are compatible?
Answer: CAPORI metal pipes (nominal diameter 13 (φ16)).

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)