(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Circulation Port "Circulation King", Non-Polarized Circulation Port, JS3Q Type, for Twin Hoses for Baths

Circulation Port "Circulation King", Non-Polarized Circulation Port, JS3Q Type, for Twin Hoses for Baths

The JS3Q type features a quick joint for easy connecting and removing. Easy to construct. A slim design and high-performance circulation port with excellent water suction, discharge, and agitation. A non-polarized circulation port with no designated forward/return piping.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
JS3Q-L14
JS3Q-L14P
JS3Q-S14
JS3Q-S14P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMain Body Shape Material of Hose Barb

SGD 50.96

1 Piece(s) 7 Day(s) or more AngleC3604BD

SGD 47.31

1 Piece(s) 7 Day(s) or more AnglePPS

SGD 50.96

1 Piece(s) 7 Day(s) or more StraightC3604BD

SGD 47.31

1 Piece(s) 7 Day(s) or more StraightPPS

Loading...

  1. 1

Basic Information

Applicable Resin Pipe Nominal Diameter 13A(15A) Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)