(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Circulation Port "Circulation King", Non-Polarized Circulation Port, JS1 Type, for Resin Pipes

Circulation Port "Circulation King", Non-Polarized Circulation Port, JS1 Type, for Resin Pipes

[Features]
・ The JS1 type built in a double-lock joint can connect to resin conduit with single-action.
・ The JS1Q type is a quick joint type and can be attached and removed freely. It is easy to install and convenient

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
JS1-L10
JS1-L13
JS1-S10
JS1-S13
JS1Q-L13
JS1Q-S13
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Resin Pipe Nominal Diameter Main Body Shape Main Body Connection

SGD 47.31

1 Piece(s) 7 Day(s) or more 10AAngleIntegrated Type (Double-Lock Joint)

SGD 50.96

1 Piece(s) 7 Day(s) or more 13A(15A)AngleIntegrated Type (Double-Lock Joint)

SGD 47.31

1 Piece(s) 7 Day(s) or more 10AStraightIntegrated Type (Double-Lock Joint)

SGD 50.96

1 Piece(s) 7 Day(s) or more 13A(15A)StraightIntegrated Type (Double-Lock Joint)

SGD 58.23

1 Piece(s) 7 Day(s) or more 13A(15A)AngleQuick Fastener Type (Quick Joint)

SGD 58.23

1 Piece(s) 7 Day(s) or more 13A(15A)StraightQuick Fastener Type (Quick Joint)

Loading...

  1. 1

Basic Information

Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)