(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Metal Piping Fitting, Water Supply Cosmetic Lid

Metal Piping Fitting, Water Supply Cosmetic Lid

Cold water/hot-water indicator seals (1 each) are packaged together with each cold water decorative lid. Applicable fluids: Cold water.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

OS-365M

 
Part Number
OS-365M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 12.36

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Connection Type Pitch (Terminal) Material C3771BE Nominal of Thread M1 1/2B(15A)
Connection Thread Type M1 PJ Applicable Fluid Hot / cold water Type Fitting
Maximum Allowable Pressure(MPa) 1.75 Surface Treatment No Operating Temperature Range(°C) -20::120
Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining No Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)