(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Metal Piping Fitting, Adapter with Nut, with Gasket and Poly-Stopper, Made of Brass

Metal Piping Fitting, Adapter with Nut, with Gasket and Poly-Stopper, Made of Brass

With gasket and poly-stopper. Applicable fluids: Suitable for hot and cold water / antifreeze / oil.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
OS-079
OS-079M
OS-079M-S
OS-080
OS-080M
OS-080M-S
OS-090
OS-090M
OS-099
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Type Nominal of Thread M1 Nominal of Thread M2 Surface Treatment Specifications

SGD 11.88

1 Piece(s) 7 Day(s) or more Screw⇔Screw Same Diameter・Different Type[1/2B(15A)] 1/2B(15A)[1/2B(15A)] 1/2B(15A)NoRegular

SGD 13.10

1 Piece(s) 7 Day(s) or more Screw⇔Screw Same Diameter・Different Type[1/2B(15A)] 1/2B(15A)[1/2B(15A)] 1/2B(15A)[Trivalent Chromate] With PlatingRegular

SGD 14.35

1 Piece(s) 7 Day(s) or more Screw⇔Screw Same Diameter・Different Type[1/2B(15A)] 1/2B(15A)[1/2B(15A)] 1/2B(15A)[Trivalent Chromate] With PlatingJWWA Certification Registration Product

SGD 13.86

1 Piece(s) 7 Day(s) or more Screw⇔Screw Same Diameter・Different Type3/4B(20A)3/4B(20A)NoRegular

SGD 15.09

1 Piece(s) 7 Day(s) or more Screw⇔Screw Same Diameter・Different Type3/4B(20A)3/4B(20A)[Trivalent Chromate] With PlatingRegular

SGD 16.33

1 Piece(s) 7 Day(s) or more Screw⇔Screw Same Diameter・Different Type3/4B(20A)3/4B(20A)[Trivalent Chromate] With PlatingJWWA Certification Registration Product

SGD 22.03

1 Piece(s) 7 Day(s) or more Screw⇔Screw Same Diameter・Different Type1B(25A)1B(25A)NoRegular

SGD 23.26

1 Piece(s) 7 Day(s) or more Screw⇔Screw Same Diameter・Different Type1B(25A)1B(25A)[Trivalent Chromate] With PlatingRegular

SGD 13.61

1 Piece(s) 7 Day(s) or more Screw⇔Screw Different Diameter3/4B(20A)[1/2B(15A)] 1/2B(15A)NoRegular

Loading...

  1. 1

Basic Information

Connecting Shape Adapter With Nut Material C3604BD Connection Thread Type M1 R
Connection Thread Type M2 G (Tapped) Applicable Fluid Hot / cold water / Oil Type Fitting
Maximum Allowable Pressure(MPa) 1.75 Operating Temperature Range(°C) -20::95 Divisions of Max. Operating Pressure 2.0Mpa or Less
Interior Resin Lining No Antifreeze compatible Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)