(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Metal Pipe Fitting Extractor Socket, for Pipe End Cores, Bronze

Metal Pipe Fitting Extractor Socket, for Pipe End Cores, Bronze

Bronze extension socket that can be connected to the pipe end corrosion-proof fitting on the male thread side.
[Features]
・ It is a product manufactured in Japan
・ It can be screwed in the pipe end corrosion-proof fitting
・ The length can be adjusted when connecting piping, etc., from the wall to the faucet
[Applications]
It is ideal for cold/hot water, antifreeze, oil, air piping

PDF

Japanese Only

 
Part Number
OS-265A
OS-265B
OS-265D
OS-265E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength L1

SGD 6.79

1 Piece(s) 7 Day(s) or more 15

SGD 7.65

1 Piece(s) 7 Day(s) or more 20

SGD 8.90

1 Piece(s) 7 Day(s) or more 25

SGD 9.77

1 Piece(s) 7 Day(s) or more 30

Loading...

  1. 1

Basic Information

Connecting Shape Taking-out Sockets Connection Type Screw⇔Screw Same Diameter・Different Type Material CAC406C
Nominal of Thread M1 1/2B(13A) Connection Thread Type M1 R Connection Thread Type M2 Rp
Nominal of Thread M2 1/2B(13A) Applicable Fluid Hot / cold water / Air / Oil Type Fitting
Maximum Allowable Pressure(MPa) 1.75 Surface Treatment No Operating Temperature Range(°C) -20::120
Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining No Antifreeze compatible Acceptable
Number of Sales Unit 1

Frequently asked question (FAQ)

Question: Can two or more pull-out sockets be connected?
Answer: Doing so is prohibited, as it may lead to leaks.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)