(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Metal Type Fitting, Take Out Socket, Made of Brass

Part Number

Configured Part Number is shown.

 
Part Number
OS-031
OS-031A
OS-031B
OS-031C
OS-031D
OS-031E
OS-031F
OS-031G
OS-031I
OS-031J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength L1

SGD 3.94

1 Piece(s) 7 Day(s) or more 10

SGD 3.95

1 Piece(s) 7 Day(s) or more 15

SGD 4.53

1 Piece(s) 7 Day(s) or more 20

SGD 4.90

1 Piece(s) 7 Day(s) or more 22.5

SGD 5.27

1 Piece(s) 7 Day(s) or more 25

SGD 6.23

1 Piece(s) 7 Day(s) or more 30

SGD 5.31

1 Piece(s) 7 Day(s) or more 35

SGD 5.81

1 Piece(s) 7 Day(s) or more 40

SGD 6.43

1 Piece(s) 7 Day(s) or more 45

SGD 7.79

1 Piece(s) 7 Day(s) or more 50

Loading...

  1. 1

Basic Information

Connecting Shape Taking-out Sockets Connection Type Screw⇔Screw Same Diameter・Different Type Material C3771BE
Nominal of Thread M1 1/2B(13A) Connection Thread Type M1 PJ Applicable Fluid Hot / cold water / Air / Oil
Type Fitting Maximum Allowable Pressure(MPa) 1.75 Surface Treatment No
Operating Temperature Range(°C) -20::120 Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining No
Antifreeze compatible Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)