(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Bronze Fitting, Gunmetal Cap

Part Number

Configured Part Number is shown.

 
Part Number
OT-075
OT-076
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1

SGD 8.16

1 Piece(s) 7 Day(s) or more [1/2B(15A)] 1/2B(15A)

SGD 11.13

1 Piece(s) 7 Day(s) or more 3/4B(20A)

Loading...

  1. 1

Basic Information

Connecting Shape Cap Connection Type Pitch (Terminal) Material CAC406
Connection Thread Type M1 Rc Applicable Fluid Hot / cold water / Air / Oil Type Fitting
Maximum Allowable Pressure(MPa) 1.75 Surface Treatment No Operating Temperature Range(°C) -20::120
Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining No Antifreeze compatible Acceptable
Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)