(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Bronze Fitting, Gunmetal Socket

Part Number

Configured Part Number is shown.

 
Part Number
OT-027
OT-027MB
OT-028
OT-028MB
OT-077
OT-078
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Type Nominal of Thread M1 Connection Thread Type M2 Nominal of Thread M2 Surface Treatment

SGD 9.40

1 Piece(s) 7 Day(s) or more Screw⇔Screw Same Diameter・Different Type[1/2B(15A)] 1/2B(15A)--No

SGD 13.72

1 Piece(s) 7 Day(s) or more Screw⇔Screw Same Diameter・Different Type[1/2B(15A)] 1/2B(15A)--[Trivalent Chromate] With Buff-Plated

SGD 10.88

1 Piece(s) 7 Day(s) or more Screw⇔Screw Same Diameter・Different Type3/4B(20A)--No

SGD 15.72

1 Piece(s) 7 Day(s) or more Screw⇔Screw Same Diameter・Different Type3/4B(20A)--[Trivalent Chromate] With Buff-Plated

SGD 11.99

1 Piece(s) 7 Day(s) or more Screw⇔Screw Different Diameter3/4B(20A)Rc[1/2B(15A)] 1/2B(15A)No

SGD 18.92

1 Piece(s) 7 Day(s) or more Screw⇔Screw Same Diameter・Different Type1B(25A)--No

Loading...

  1. 1

Basic Information

Connecting Shape Socket Material CAC406 Connection Thread Type M1 Rc
Applicable Fluid Hot / cold water / Air / Oil Type Fitting Maximum Allowable Pressure(MPa) 1.75
Operating Temperature Range(°C) -20::120 Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining No
Antifreeze compatible Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)