(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Bronze Fitting, Gunmetal Street Elbow

Bronze Fitting, Gunmetal Street Elbow

Bronze street elbow that connects the taper male thread and the taper female thread by bending them at 90 degrees.
[Features]
・ Maximum allowable working pressure: 1.75 MPa
・ Operating temperature range: -20 to +120℃
・ Applicable fluids: It is suitable for cold/hot water, antifreeze, oil, air piping
・ A variety of variations for each thread size is available
[Applications]
・ It is ideal for bending pipes to 90 degrees in a limited space

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
OT-073
OT-073MB
OT-074
OT-074MB
OT-157
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 Surface Treatment

SGD 12.13

1 Piece(s) 7 Day(s) or more [1/2B(15A)] 1/2B(15A)[1/2B(15A)] 1/2B(15A)No

SGD 18.68

1 Piece(s) 7 Day(s) or more [1/2B(15A)] 1/2B(15A)[1/2B(15A)] 1/2B(15A)[Trivalent Chromate] With Buff-Plated

SGD 19.55

1 Piece(s) 7 Day(s) or more 3/4B(20A)3/4B(20A)No

SGD 29.07

1 Piece(s) 7 Day(s) or more 3/4B(20A)3/4B(20A)[Trivalent Chromate] With Buff-Plated

SGD 28.58

1 Piece(s) 7 Day(s) or more 1B(25A)1B(25A)No

Loading...

  1. 1

Basic Information

Connecting Shape Street Elbow Connection Type Screw⇔Screw Same Diameter・Different Type Material CAC406
Connection Thread Type M1 Rc Connection Thread Type M2 R Applicable Fluid Hot / cold water / Air / Oil
Type Fitting Maximum Allowable Pressure(MPa) 1.75 Operating Temperature Range(°C) -20::120
Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining No Antifreeze compatible Acceptable
Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)