(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Bronze Fitting, Gunmetal, 45° Elbow

Part Number

Configured Part Number is shown.

 
Part Number
OT-161
OT-161MB
OT-162
OT-162MB
OT-163
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Surface Treatment

SGD 13.49

1 Piece(s) 7 Day(s) or more [1/2B(15A)] 1/2B(15A)No

SGD 15.72

1 Piece(s) 7 Day(s) or more [1/2B(15A)] 1/2B(15A)[Trivalent Chromate] With Buff-Plated

SGD 21.65

1 Piece(s) 7 Day(s) or more 3/4B(20A)No

SGD 28.33

1 Piece(s) 7 Day(s) or more 3/4B(20A)[Trivalent Chromate] With Buff-Plated

SGD 31.44

1 Piece(s) 7 Day(s) or more 1B(25A)No

Loading...

  1. 1

Basic Information

Connection Type Screw⇔Screw Same Diameter・Different Type Material CAC406 Connection Thread Type M1 Rc
Applicable Fluid Hot / cold water / Air / Oil Type Fitting Maximum Allowable Pressure(MPa) 1.75
Operating Temperature Range(°C) -20::120 Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining No
Antifreeze compatible Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)