(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Bronze Fitting, Gunmetal Elbow

Part Number

Configured Part Number is shown.

 
Part Number
OT-029
OT-029MB
OT-030
OT-030MB
OT-066
OT-071
OT-072
OT-155
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Type Nominal of Thread M1 Connection Thread Type M2 Nominal of Thread M2 Surface Treatment

SGD 10.88

1 Piece(s) 7 Day(s) or more Screw⇔Screw Same Diameter・Different Type[1/2B(15A)] 1/2B(15A)--No

SGD 14.47

1 Piece(s) 7 Day(s) or more Screw⇔Screw Same Diameter・Different Type[1/2B(15A)] 1/2B(15A)--[Trivalent Chromate] With Buff-Plated

SGD 14.97

1 Piece(s) 7 Day(s) or more Screw⇔Screw Same Diameter・Different Type3/4B(20A)--No

SGD 18.55

1 Piece(s) 7 Day(s) or more Screw⇔Screw Same Diameter・Different Type3/4B(20A)--[Trivalent Chromate] With Buff-Plated

SGD 14.61

1 Piece(s) 7 Day(s) or more Screw⇔Screw Different Diameter3/4B(20A)Rc[1/2B(15A)] 1/2B(15A)No

SGD 26.10

1 Piece(s) 7 Day(s) or more Screw⇔Screw Same Diameter・Different Type1B(25A)--No

SGD 21.65

1 Piece(s) 7 Day(s) or more Screw⇔Screw Different Diameter1B(25A)Rc[1/2B(15A)] 1/2B(15A)No

SGD 26.48

1 Piece(s) 7 Day(s) or more Screw⇔Screw Different Diameter1B(25A)Rc3/4B(20A)No

Loading...

  1. 1

Basic Information

Connecting Shape Elbow Material CAC406 Connection Thread Type M1 Rc
Applicable Fluid Hot / cold water / Air / Oil Type Fitting Maximum Allowable Pressure(MPa) 1.75
Operating Temperature Range(°C) -20::120 Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining No
Antifreeze compatible Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)