(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Metal Piping Fitting, Water Faucet Fitting, Air Intake Valve

Metal Piping Fitting, Water Faucet Fitting, Air Intake Valve

For installation in piping that requires water removal to prevent freezing accidents in the winter. Makes sound during air intake to indicate water is being removed.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

OS-450M-S

 
Part Number
OS-450M-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 40.85

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type Related Components Types of Related components Valve Material C3604BD
Mounting Screw R1/2 Maximum Allowable Pressure(MPa) 1.75 Operating Temperature Range(℃) -20~80
Applicable Fluids Hot / cold water Flange Diameter D(φ) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)