(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Metal Pipe Fitting, Water Faucet Tees

Part Number

Configured Part Number is shown.

 
Part Number
PD-004
PD-004-S
PD-008
PD-008-S
PD-010
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Length L1 Specifications Applicable pipe external diameter d
(φ)

SGD 9.65

1 Piece(s) 10 Day(s) or more [1/2B(15A)] 1/2B(15A)48Regular15.88

SGD 10.88

1 Piece(s) 10 Day(s) or more [1/2B(15A)] 1/2B(15A)48JWWA Certification Registration Product15.88

SGD 17.57

1 Piece(s) 10 Day(s) or more [1/2B(15A)] 1/2B(15A)60Regular22.22

SGD 18.81

1 Piece(s) 10 Day(s) or more [1/2B(15A)] 1/2B(15A)60JWWA Certification Registration Product22.22

SGD 19.43

1 Piece(s) 10 Day(s) or more 3/4B(20A)64Regular22.22

Loading...

  1. 1

Basic Information

Connecting Shape Tee Material CAC406 Connection Thread Type M1 Rp
Applicable Fluid Hot / cold water / Air / Oil Type Fitting Maximum Allowable Pressure(MPa) 1.75
Surface Treatment No Operating Temperature Range(°C) -20::120 Divisions of Max. Operating Pressure 2.0Mpa or Less
Interior Resin Lining No Connection type screw⇔Pipe insert Water faucet tees Antifreeze compatible Acceptable
Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)