(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Water Faucet Metal Pipe Elbow Fitting, with seat

Part Number

Configured Part Number is shown.

 
Part Number
PD-007
PD-007-S
PD-012
PD-012-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength L1 Specifications Applicable pipe external diameter d
(φ)

SGD 11.13

1 Piece(s) 7 Day(s) or more 32Regular22.22

SGD 12.36

1 Piece(s) 7 Day(s) or more 32JWWA Certification Registration Product22.22

SGD 9.02

1 Piece(s) 7 Day(s) or more 24Regular15.88

SGD 10.27

1 Piece(s) 7 Day(s) or more 24JWWA Certification Registration Product15.88

Loading...

  1. 1

Basic Information

Connecting Shape Elbow Material CAC406 Nominal of Thread M1 1/2B(15A)
Connection Thread Type M1 Rp Applicable Fluid Hot / cold water / Air / Oil Type Fitting
Maximum Allowable Pressure(MPa) 1.75 Surface Treatment No Operating Temperature Range(°C) -20::120
Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining No Connection type screw⇔Pipe insert Reverse Water Faucet Elbow
Antifreeze compatible Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)