(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Metal Piping Fitting, Long-Neck Water Faucet Elbow

Part Number

Configured Part Number is shown.

 
Part Number
PD-017-S
PD-018-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength L1 Applicable pipe external diameter d
(φ)

SGD 10.13

1 Piece(s) 10 Day(s) or more 2815.88

SGD 12.13

1 Piece(s) 10 Day(s) or more 3622.22

Loading...

  1. 1

Basic Information

Connecting Shape Elbow Material CAC406 Nominal of Thread M1 1/2B(15A)
Connection Thread Type M1 Rp Applicable Fluid Hot / cold water / Air / Oil Type Fitting
Maximum Allowable Pressure(MPa) 1.75 Surface Treatment No Operating Temperature Range(°C) -20::120
Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining No Connection type screw⇔Pipe insert Water Faucet Elbow
Specifications JWWA Certification Registration Product Antifreeze compatible Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)