(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Product, Union Elbow, SFUL Type, SMUL Type

Part Number

Configured Part Number is shown.

 
Part Number
SFUL-10
SFUL-20
SFUL-25
SMUL-10
SMUL-20
SMUL-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Nominal of Thread M1

SGD 23.80

1 Piece(s) 7 Day(s) or more [Stainless Steel] SCS133/8B(10A)

SGD 40.48

1 Piece(s) 7 Day(s) or more [Stainless Steel] SCS133/4B(20A)

SGD 50.15

1 Piece(s) 7 Day(s) or more [Stainless Steel] SCS131B(25A)

SGD 34.32

1 Piece(s) 7 Day(s) or more [Stainless Steel] SCS14A3/8B(10A)

SGD 58.24

1 Piece(s) 7 Day(s) or more [Stainless Steel] SCS14A3/4B(20A)

SGD 72.21

1 Piece(s) 7 Day(s) or more [Stainless Steel] SCS14A1B(25A)

Loading...

  1. 1

Basic Information

Connecting Shape Union Elbows Connection Type Screw⇔Screw Same Diameter・Different Type Connection Thread Type M1 Rc
Applicable Fluid Hot / cold water / Steam / Oil Type Fitting Maximum Allowable Pressure(MPa) 2
Surface Treatment No Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining No
Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)