• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Sprue (Fine P = 1.0)

Sprue (Fine P = 1.0)

Screw reinforcer featuring coiling of a diamond shaped stainless steel thread. Can achieve highly reliable tightening by effective use of the springback.

Part Number

Configured Part Number is shown.

SPRH-M10-1.0-1D-SUS

Part Number
SPRH-M10-1.0-1D-SUS
Part NumberVolume DiscountDays to ShipOperating Environment
4 Day(s) or more Manufacturing Equipment

Loading...

  1. 1

Basic Information

Type Standard Application Light Metal Material Stainless steel (SUS304)
Screw Type Metric (fine) Thread Screw Dia. M (after insertion)(mm) 10 Length L (after insertion) (D = Thread Dia. M) 1D
Notch Presence Sales Unit Low Quantity (can be purchased from one) Pitch 1

Please check the type/dimensions/specifications of the part SPRH-M10-1.0-1D-SUS in the Sprue (Fine P = 1.0) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)