(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CAPORI Metal, CAPORI Metal Joint, Socket

CAPORI Metal, CAPORI Metal Joint, Socket

Structure for sealing the inner surface of pipes. Superior long-term sealing performance. Faster construction by single-touch connection. Pipe insertion can be visibly checked from the insertion check window.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CMJ3-13C-S

 
Part Number
CMJ3-13C-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 30.81

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fitting Material CAC406C Applicable Fluid Hot / cold water
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube Socket Applicable Tube Material Polyethylene
Applicable Pipe O.D.1(φ) 16 Maximum Operating Pressure(MPa) 1 Surface Treatment No
Working Temperature Range(℃) -20::95 Applicable Pipe O.D. 1 (Nominal) 13 Connection Pipe Material Details Carbon Metal Pipe
Use of Antifreeze Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)