(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Solar Water Heater Fitting, Polyethylene Pipe Joint, Elbow Socket

Part Number

Configured Part Number is shown.

SR-850

 
Part Number
SR-850
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 25.92

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fitting Material C3771BE Applicable Fluid Hot / cold water
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube Elbow Sockets Applicable Tube Material Polyethylene
Applicable Pipe O.D.1(φ) 21.5 Surface Treatment No Applicable Pipe O.D. 1 (Nominal) 13A(15A)
Applicable Resin Pipe Distinction PEX (Polyethylene Pipe) Applicable Possible Polyethylene Pipe Details One kind for tap water Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)