(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Resin Piping Fitting, Materials and Components for Renovation, WL15 Type, Shoulder Seat Water Faucet Tees

PDF

Japanese Only

Part Number

Configured Part Number is shown.

WT7-13C-S

 
Part Number
WT7-13C-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 47.66

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fitting Material CAC406 Applicable Fluid Hot / cold water
Connection Type Screw⇔Pipe Branch Connection Type - Thread, Tube Branch Hydrant Tees With Washer Applicable Tube Material Polyethylene / Polybutene
Applicable Pipe O.D.1(φ) 17 Connection Thread Type Rp Nominal of Thread Name B(Name A) 1/2B(15A)
Surface Treatment No Applicable Pipe O.D. 1 (Nominal) 13A(15A) Applicable Resin Pipe Distinction Common
Applicable Possible Polyethylene Pipe Details PN15M Type · Tap Water M Type Applicable possible Polybutene Pipe Details J Type · Tap Water J Type Use of Antifreeze Acceptable
Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)