(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Resin Piping Fitting, Materials and Components for Renovation, WL15 Type, Shoulder Seat Water Faucet Elbow

Resin Piping Fitting, Materials and Components for Renovation, WL15 Type, Shoulder Seat Water Faucet Elbow

It is used for connecting the resin conduit by incorporating it into the elbow box for the water faucet.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

WL15-1313C-S

 
Part Number
WL15-1313C-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 31.08

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fitting Material CAC406 Applicable Fluid Hot / cold water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Hydrant Elbow With Washer Applicable Tube Material Polyethylene / Polybutene
Applicable Pipe O.D.1(φ) 17 Connection Thread Type Rp Nominal of Thread Name B(Name A) 1/2B(15A)
Surface Treatment No Applicable Pipe O.D. 1 (Nominal) 13A(15A) Applicable Resin Pipe Distinction Common
Applicable Possible Polyethylene Pipe Details PN15M Type · Tap Water M Type Applicable possible Polybutene Pipe Details J Type · Tap Water J Type Use of Antifreeze Acceptable
Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)