(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double-Lock Joint T-4 Vertical Water Faucet Joint

Double-Lock Joint T-4 Vertical Water Faucet Joint

Resin piping can be joined by single-touch connection. The "double lock structure" is for firm fixing and the "double sealing structure" is to eliminate leakage of water.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WS4-1022
WS4-1322
WS4-1325
WS4F-1022
WS4F-1322
WS4F-1325
WS4H-1022
WS4H-1322
WS4H-1325
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Pipe O.D.1
(φ)
Applicable Pipe O.D. 1 (Nominal) Specifications Floor Finish Height
(mm)
Sheath Pipe Fit size

SGD 64.87

1 Piece(s) 10 Day(s) or more 1310AStandard Type90~14022

SGD 67.98

1 Piece(s) 10 Day(s) or more 1713A(15A)Standard Type90~14022

SGD 67.98

1 Piece(s) 10 Day(s) or more 1713A(15A)Standard Type90~14025

SGD 63.56

1 Piece(s) 10 Day(s) or more 1310AType F190~22

SGD 66.65

1 Piece(s) 10 Day(s) or more 1713A(15A)Type F190~22

SGD 66.65

1 Piece(s) 10 Day(s) or more 1713A(15A)Type F190~25

SGD 67.49

1 Piece(s) 10 Day(s) or more 1310AH Type140~19022

SGD 70.61

1 Piece(s) 10 Day(s) or more 1713A(15A)H Type140~19022

SGD 70.61

1 Piece(s) 10 Day(s) or more 1713A(15A)H Type140~19025

Loading...

  1. 1

Basic Information

Type Fitting Material CAC406C Applicable Fluid Hot / cold water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Water Faucet Joints of Vertical Type Applicable Tube Material Polyethylene / Polybutene
Connection Thread Type Rc Nominal of Thread Name B(Name A) 1/2B(15A) Maximum Operating Pressure(MPa) 1.75
Surface Treatment No Working Temperature Range(℃) -20::95 Applicable Resin Pipe Distinction Common
Applicable Possible Polyethylene Pipe Details PN15M Type · Tap Water M Type Applicable possible Polybutene Pipe Details J Type · Tap Water J Type Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)