(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double-Lock Joint Vertical Water Faucet Joint, T-2N Type

Double-Lock Joint Vertical Water Faucet Joint, T-2N Type

For raising above floors. Single-touch connection to resin pipes. The 'double-lock structure' secures to the 'double-seal structure' without risk of water leakage.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WS2NB1-1022
WS2NB1-1022T
WS2NB1-1322
WS2NB1-1322T
WS2NB1-1325
WS2NB1-1325T
WS2NB2-1022
WS2NB2-1022T
WS2NB2-1325
WS2NB2-1325T
WS2NB3-1022
WS2NB3-1022T
WS2NB3-1325
WS2NB3-1325T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Applicable Pipe O.D.1
(φ)
Applicable Pipe O.D. 1 (Nominal) Specifications Floor Finish Height
(mm)
Sheath Pipe Fit size

SGD 47.07

1 Piece(s) 10 Day(s) or more [Bronze] CAC406C1310AB-1240~22

SGD 45.78

1 Piece(s) 10 Day(s) or more [Brass] C3771BE1310AB-1240~22

SGD 48.12

1 Piece(s) 10 Day(s) or more [Bronze] CAC406C1713A(15A)B-1240~22

SGD 47.31

1 Piece(s) 10 Day(s) or more [Brass] C3771BE1713A(15A)B-1240~22

SGD 48.12

1 Piece(s) 10 Day(s) or more [Bronze] CAC406C1713A(15A)B-1240~25

SGD 47.31

1 Piece(s) 10 Day(s) or more [Brass] C3771BE1713A(15A)B-1240~25

SGD 49.12

1 Piece(s) 10 Day(s) or more [Bronze] CAC406C1310AB-2170~22022

SGD 48.70

1 Piece(s) 10 Day(s) or more [Brass] C3771BE1310AB-2170~22022

SGD 48.83

1 Piece(s) 10 Day(s) or more [Bronze] CAC406C1713A(15A)B-2170~22025

SGD 46.57

1 Piece(s) 10 Day(s) or more [Brass] C3771BE1713A(15A)B-2170~22025

SGD 48.48

1 Piece(s) 10 Day(s) or more [Bronze] CAC406C1310AB-3220~24022

SGD 46.44

1 Piece(s) 10 Day(s) or more [Brass] C3771BE1310AB-3220~24022

SGD 50.15

1 Piece(s) 10 Day(s) or more [Bronze] CAC406C1713A(15A)B-3220~24025

SGD 47.96

1 Piece(s) 10 Day(s) or more [Brass] C3771BE1713A(15A)B-3220~24025

Loading...

  1. 1

Basic Information

Type Fitting Applicable Fluid Hot / cold water Connection Type Screw⇔Pipe Direction
Connection Type - Thread, Tube Direction Water Faucet Joints of Vertical Type Applicable Tube Material Polyethylene / Polybutene Connection Thread Type Rc
Nominal of Thread Name B(Name A) 1/2B(15A) Maximum Operating Pressure(MPa) 1.75 Surface Treatment No
Working Temperature Range(℃) -20::95 Applicable Resin Pipe Distinction Common Applicable Possible Polyethylene Pipe Details PN15M Type · Tap Water M Type
Applicable possible Polybutene Pipe Details J Type · Tap Water J Type Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)