(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Double-Lock Joint T-1 Vertical Water Faucet Joint

Double-Lock Joint T-1 Vertical Water Faucet Joint

[Features]
・ There are 3 types according to the height for rising from the floor
・ It can be connected to resin conduit with single-action
・ The "double-lock structure"firmly fixes, and the "double-seal structure" eliminates risk of water leakage.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WS1B1-1022
WS1B1-1022T
WS1B1-1322
WS1B1-1322T
WS1B1-1325
WS1B1-1325T
WS1B2-1022
WS1B2-1022T
WS1B2-1325
WS1B2-1325T
WS1B3-1022
WS1B3-1022T
WS1B3-1325
WS1B3-1325T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Applicable Pipe O.D.1
(φ)
Applicable Pipe O.D. 1 (Nominal) Specifications Floor Finish Height
(mm)
Sheath Pipe Fit size

SGD 45.56

1 Piece(s) 10 Day(s) or more [Bronze] CAC406C1310AB-1240~22

SGD 44.12

1 Piece(s) 10 Day(s) or more [Brass] C3771BE1310AB-1240~22

SGD 47.33

1 Piece(s) 10 Day(s) or more [Bronze] CAC406C1713A(15A)B-1240~22

SGD 45.78

1 Piece(s) 10 Day(s) or more [Brass] C3771BE1713A(15A)B-1240~22

SGD 47.33

1 Piece(s) 10 Day(s) or more [Bronze] CAC406C1713A(15A)B-1240~25

SGD 45.78

1 Piece(s) 10 Day(s) or more [Brass] C3771BE1713A(15A)B-1240~25

SGD 48.37

1 Piece(s) 10 Day(s) or more [Bronze] CAC406C1310AB-2140~19022

SGD 47.73

1 Piece(s) 10 Day(s) or more [Brass] C3771BE1310AB-2140~19022

SGD 48.00

1 Piece(s) 10 Day(s) or more [Bronze] CAC406C1713A(15A)B-2140~19025

SGD 45.68

1 Piece(s) 10 Day(s) or more [Brass] C3771BE1713A(15A)B-2140~19025

SGD 49.62

1 Piece(s) 10 Day(s) or more [Bronze] CAC406C1310AB-3190~24022

SGD 49.11

1 Piece(s) 10 Day(s) or more [Brass] C3771BE1310AB-3190~24022

SGD 49.19

1 Piece(s) 10 Day(s) or more [Bronze] CAC406C1713A(15A)B-3190~24025

SGD 46.96

1 Piece(s) 10 Day(s) or more [Brass] C3771BE1713A(15A)B-3190~24025

Loading...

  1. 1

Basic Information

Type Fitting Applicable Fluid Hot / cold water Connection Type Screw⇔Pipe Direction
Connection Type - Thread, Tube Direction Water Faucet Joints of Vertical Type Applicable Tube Material Polyethylene / Polybutene Connection Thread Type Rc
Nominal of Thread Name B(Name A) 1/2B(15A) Maximum Operating Pressure(MPa) 1.75 Surface Treatment No
Working Temperature Range(℃) -20::95 Applicable Resin Pipe Distinction Common Applicable Possible Polyethylene Pipe Details PN15M Type · Tap Water M Type
Applicable possible Polybutene Pipe Details J Type · Tap Water J Type Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)