(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Double-Lock Joint, Water Faucet Joint Box, Pullout Joint

Double-Lock Joint, Water Faucet Joint Box, Pullout Joint

[Features]
· Connect to a water faucet elbow and use to extend wall plate thickness.
· Pullout dimension is 15 mm.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

OS-269

 
Part Number
OS-269
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 8.19

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Type Taking-out Joints Material CAC406C Connection Thread Type Rp
Nominal of Thread Name B(Name A) 1/2B(15A) Surface Treatment No Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)