(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double Lock Joint - A-5 - Water Faucet Joint Box

Double Lock Joint - A-5 - Water Faucet Joint Box

Built-in bronze double lock joint fitting allows single-touch connection.

[Features]
▪ A large box with internal bronze fitting allows use in a wall space of 60 mm or more, with resin pipes of 16A, and sheathed pipes of 28/30.
· Can be mounted in modular baths, wooden/lightweight partition walls, and concrete walls (underground).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WA5A-16L28
WA5A-16L30
WA5A-1628
WA5A-1630
WA5C-16L28
WA5C-16L30
WA5C-1628
WA5C-1630
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube Material Applicable Pipe O.D.1
(φ)
Applicable Resin Pipe Distinction Applicable Possible Polyethylene Pipe Details Applicable possible Polybutene Pipe Details Finishing Wall Thickness
(mm)
Sheath Pipe Fit size

SGD 99.51

1 Piece(s) 10 Day(s) or more Polyethylene21.5PEX (Polyethylene Pipe)PN15M kind-18~2228

SGD 99.51

1 Piece(s) 10 Day(s) or more Polyethylene21.5PEX (Polyethylene Pipe)PN15M kind-18~2230

SGD 97.51

1 Piece(s) 10 Day(s) or more Polyethylene21.5PEX (Polyethylene Pipe)PN15M kind-12~1528

SGD 97.51

1 Piece(s) 10 Day(s) or more Polyethylene21.5PEX (Polyethylene Pipe)PN15M kind-12~1530

SGD 99.51

1 Piece(s) 10 Day(s) or more Polybutene22PB (Polybutene Pipe)-J Type · Tap Water J Type18~2228

SGD 99.51

1 Piece(s) 10 Day(s) or more Polybutene22PB (Polybutene Pipe)-J Type · Tap Water J Type18~2230

SGD 97.51

1 Piece(s) 10 Day(s) or more Polybutene22PB (Polybutene Pipe)-J Type · Tap Water J Type12~1528

SGD 97.51

1 Piece(s) 10 Day(s) or more Polybutene22PB (Polybutene Pipe)-J Type · Tap Water J Type12~1530

Loading...

  1. 1

Basic Information

Type Fitting Material CAC406 Applicable Fluid Hot / cold water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Water Faucet Joint Box Connection Thread Type Rp
Nominal of Thread Name B(Name A) 1/2B(15A) Maximum Operating Pressure(MPa) 1.75 Surface Treatment No
Working Temperature Range(℃) -20::95 Applicable Pipe O.D. 1 (Nominal) 16A Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)